The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Retainer, Stainless Steel
58-45-5-24
Retainer, Stainless Steel
Specifications
Material
Stainless Steel
Finish
Passivated
Class
51/53/58 - Captive Screws
These screws and captive screws provide an attractive polished finish and ample shaft length to mate with threaded receptacle on frame, throughout a range of panel thicknesses. They are available with or without spring ejection to retract the screw body when threads are disengaged.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
6736
2025-12-27
sales@dbroberts.com
1.800.773.5388
Marek Industrial, a.s.
Brno CZ
2029
2025-12-02
info@marek.eu
+420 541 420 811
Bisco Industries
Glendale Heights IL USA
1204
2025-12-22
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
799
2025-12-11
sales@htfinc.com
1.800.466.1940
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
298
2025-12-24
INFO@EVAN.COM.CN
86-21-68221637
Monroe Above Board Electronics
San Jose CA USA
240
2025-12-15
abesales@askmonroe.com
1.800.453.1692
Hardware Specialty Co
Marlboro MA USA
20
2025-12-15
info@hardwarespecialty.com
1.508.481.8622
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
15
2025-12-26
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2025-12-09
info@global-dtech.com
+34 91 661 20 79