The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Spring Loaded Plunger, Thread-In, Large Size, With hold-open feature, Steel, Bright Knob
56-10-401-20
Spring Loaded Plunger, Thread-In, Large Size, With hold-open feature, Steel, Bright Knob
Specifications
Material
Steel
Color/Appearance
Bright
Knob Style
Bright
Knob Material
Aluminum Alloy
Installation
Thread-in
Size Series
Large Size
Hold Open Feature
With hold-open feature
Class
56 - Spring-Loaded Plungers
Southco’s 56 Spring-Loaded Plungers provide convenient installation and removal of components. Activated with a simple “pull,” these plungers offer simplified positioning of sliding component and quick-release for easy removal. The 56 series provides design flexibility for limited space applications, and can be used as a locator pin in sliding applications or quick-release hinge pin for removable doors or drawers.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
2298
2024-11-07
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
1339
2024-11-07
sales@dbroberts.com
1.800.773.5388
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1135
2024-11-07
info@zinorm.de
+49 (0) 4102 677 12 0
Austin Hardware & Supply, Inc.
Kansas City MO USA
670
2024-10-28
sales@austinhardware.com
800-821-3520
Handy FIX
Warsaw Poland
448
2024-10-21
info@handy-fix.com.pl
0048221277890
HI-TECH FASTENERS
FREDERICK MD USA
86
2024-11-07
sales@htfinc.com
1.800.466.1940
Marek Industrial, a.s.
Brno CZ
56
2024-11-06
info@marek.eu
+420 541 420 811
AIS INDUSTRIAL COMPONENTS
HK
50
2024-11-07
czxia@hkais.com
86.0755.83747600
IntechBJ Engineering Co., Ltd
Beijing
34
2024-10-25
info@intechbj.com
86-010-83833828
All-West Components & Fasteners
AUBURN WA USA
33
2024-11-01
southco@all-west.com
1.206.762.1875
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
8
2024-10-14
sales@rhf.co.uk
+44 (0) 1614296066
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
8
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2024-10-17
info@global-dtech.com
+34 91 661 20 79
M.W. Fasteners
Montreal QC Canada
1
2024-11-03
mw@mwfasteners.com
1.514.955.7781