53-27-912-26

Captive Screw, 8-32 Thread, Flare-in, No Recess, Knurled Black Knob

Request a Quote
Specifications
Material Stainless Steel
Finish Black organic finish
Color/Appearance Black
Knob Style Knurled
Thread or Hole Type 8-32
Head Style No Recess
Installation Flare-in
Series Spring-Ejected
Class 51/53/58 - Captive Screws

These screws and captive screws provide an attractive polished finish and ample shaft length to mate with threaded receptacle on frame, throughout a range of panel thicknesses. They are available with or without spring ejection to retract the screw body when threads are disengaged.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.