4C-TS-M3-1P0-W014

Captive Screw, M3 X 0.5 Thread, Press-in, TORX®/Slot Combination, Wing Knob, Green

Request a Quote
Specifications
Material Steel
Finish Natural
Color/Appearance Green
Knob Style Wing
Knob Material Plastic
Thread or Hole Type M3 X 0.5
Head Style TORX®/Slot Combination
Installation Press-in
Recess Size T10 TORX®/Slot Combination
Series Prism
Packaging Bulk Packaged
Class 47/4C - Captive Screws
449be6d8c3324a68f28b9e04e6cf9f8714954b33845f3f7bd17fbf451f2363a8 13.58.245.201
please type in at least 2 letters...
Loading...