4C-TS-M3-1F1-K000
Captive Screw, M3 X 0.5, Flare-in, TORX®/Slot Combination Black Knob
Material | Steel |
---|---|
Color/Appearance | Black |
Knob Material | Plastic |
Thread or Hole Type | M3 X 0.5 |
Head Style | TORX®/Slot Combination |
Installation | Flare-in |
Recess Size | T10 TORX®/Slot Combination |
Series | Prism |
Min. Outer Panel Thickness (mm) | 3.20 |
Fastened Screw Projection (mm) | 3.70 |
Unfastened Screw Projection (mm) | 0.80 |
Packaging | Bulk Packaged |
Flange Length | 1.80 |
Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
Write Your Own Review