4C-SM-1121-K013-R

Captive Screw, 4-40 Thread, Surface Mount Technology, Phillips Recess, Knurled Red Knob

Request a Quote
Specifications
Material Steel
Finish Natural
Color/Appearance Red
Knob Style Knurled
Knob Material Plastic
Thread or Hole Type 4-40
Head Style Phillips Recess
Installation Surface Mount Technology
Recess Size Phillips Recess #2
Series Prism
Min. Outer Panel Thickness (mm) 1.60
Fastened Screw Projection (mm) 5.50
Unfastened Screw Projection (mm) 3.30
Packaging Reel Package
Class 47/4C - Captive Screws
f9b5b425a6346966b1f2fb7f8dfa1fe3f9874601dff70fe6decf988f411fe756 18.221.32.189
please type in at least 2 letters...
Loading...