4C-PS-M4-2F1-K013

Captive Screw, M4 X 0.7, Flare-in, Phillips/Slot Combination, Knurled Red Knob

Request a Quote
Specifications
Material Steel
Finish Natural
Color/Appearance Red
Knob Style Knurled
Knob Material Plastic
Thread or Hole Type M4 X 0.7
Head Style Phillips/Slot Combination
Installation Flare-in
Recess Size Phillips #2/Slot Combination
Series Prism
Min. Outer Panel Thickness (mm) 1.50
Max Outer Panel Thickness (mm) 3.20
Fastened Screw Projection (mm) 7.10
Unfastened Screw Projection (mm) 2.10
Packaging Bulk Packaged
Flange Length 1.80
Class 47/4C - Captive Screws
d46a28b2522fcfd015b9ab9af209a481337a8ca8bdcbf804264dc5f377138c0e 18.117.146.178
please type in at least 2 letters...
Loading...