4C-99-159-2-K006

Captive Screw, Press-in, 4 mm Hex Recess, 0 Blurple Knob

Request a Quote
Specifications
Color/Appearance Blurple
Knob Material Plastic
Head Style 4 mm Hex Recess
Installation Press-in
Packaging Bulk Packaged
Class 47/4C - Captive Screws

Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.