47-99-816-025
Captive Screw, M5 X 0.8, Press-in, Slotted Recess, Knurled Gray Knob
Color/Appearance | Gray |
---|---|
Knob Style | Knurled |
Knob Material | Aluminum Alloy |
Thread or Hole Type | M5 X 0.8 |
Head Style | Slotted Recess |
Installation | Press-in |
Series | Styled Knob |
Min. Outer Panel Thickness (mm) | 2.50 |
Fastened Screw Projection (mm) | 14.80 |
Unfastened Screw Projection (mm) | 10.30 |
Packaging | Bulk Packaged |
Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
Write Your Own Review