47-95-241-70

Captive Screw, M3.5 X 0.6, P.C. Board, TORX®, Knurled Black Knob

Request a Quote
Specifications
Material Stainless Steel
Finish Powder Coat
Color/Appearance Black
Knob Style Knurled
Knob Material Aluminum Alloy
Thread or Hole Type M3.5 X 0.6
Head Style TORX®
Installation P.C. Board
Recess Size T15 TORX®
Series Styled Knob
Min. Outer Panel Thickness (mm) 1.60
Fastened Screw Projection (mm) 6.20
Unfastened Screw Projection (mm) 1.40
Class 47/4C - Captive Screws

Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Captive Screw, M3.5 X 0.6, P.C. Board, TORX®, Knurled Black Knob