47-63-250-55

Captive Screw, 6-32 Thread, Snap-In, TORX®, Smooth Black Knob

Request a Quote
Specifications
Material Steel
Finish Powder Coat
Color/Appearance Black
Knob Style Smooth
Knob Material Aluminum Alloy
Thread or Hole Type 6-32
Head Style TORX®
Installation Snap-in
Recess Size T15 TORX®
Series Styled Knob
Min. Outer Panel Thickness (mm) 0.50
Max Outer Panel Thickness (mm) 1.00
Fastened Screw Projection (mm) 10.40
Unfastened Screw Projection (mm) 5.60
Packaging Bulk Packaged
Class 47/4C - Captive Screws
0868d6d91500c6911c37dee93f60c612a9612fb5c9b7b98a5d6cc801b44a9b41 3.133.94.82
please type in at least 2 letters...
Loading...