47-63-121-60

Captive Screw, 4-40 Thread, Press-in, Phillips Recess, Knurled Black Knob

Request a Quote
Specifications
Material Steel
Finish Powder Coat
Color/Appearance Black
Knob Style Knurled
Knob Material Aluminum Alloy
Thread or Hole Type 4-40
Head Style Phillips Recess
Installation Press-in
Recess Size Phillips Recess #1
Series Styled Knob
Min. Outer Panel Thickness (mm) 0.90
Fastened Screw Projection (mm) 8.80
Unfastened Screw Projection (mm) 5.60
Class 47/4C - Captive Screws
60836fde027b2c87b479c7295c17d17c9498e8a84bb076114d582f7ee8d9def5 18.218.115.64
please type in at least 2 letters...
Loading...