47-11-330-22
Captive Screw, 8-32 Thread, Floating, Phillips Recess, Knurled Bright Knob
Material | Steel |
---|---|
Finish | Natural |
Color/Appearance | Bright |
Knob Style | Knurled |
Knob Material | Aluminum Alloy |
Thread or Hole Type | 8-32 |
Head Style | Phillips Recess |
Installation | Floating |
Recess Size | Phillips Recess #2 |
Series | Restricted Access |
Max Outer Panel Thickness (mm) | 0.80 |
Fastened Screw Projection (mm) | 8.20 |
Unfastened Screw Projection (mm) | 3.40 |
Packaging | Bulk Packaged |
Flange Length | 3.20 |
Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
Write Your Own Review