24-20-623-10

Flush Cam Latch

Request a Quote
Specifications
Material Steel
Finish Zinc Immersion Coating
Access Restriction No Restriction
Sealed No
Installation With Mounting Studs
Grip - Minimum (mm) 59.50
Grip - Maximum (mm) 62.00
Profile Flush
Rotation Type A - Turn Clockwise to Latch
Latching Points Single, Two or Three point
Class 24 - Flush T-Handle Style Self-Adjusting Compression Latches

Get the convenience of Southco self-adjusting compression latch design in a heartier construction. This latch enables you to apply sufficient compression to hold doors tight and rattle-free in heavier applications, yet still opens quickly and easily with a simple flip and rotation of the handle

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.