17-T-414

Fast Lead Screw, Large Size, ToolHead Recess, 15.8mm (.62 in) Max. Outer Panel, Steel, Zinc Plate, Bright chromate, plus sealer

Request a Quote
Specifications
Material Steel
Head Style ToolHead Recess
Material Thickness 15.90
Max Outer Panel Thickness (mm) 15.80
Head Diameter 14.30
Size Series Large Size 17
Length 28.60
Type Screw
Class 09/12/17 - Fast Lead Captive Screws

Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.