62 - Lift & Turn Compression Latches

Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation

62 - Lift & Turn Compression Latches

Dual function - compression latch and door handle - in one assembly. Easy to install and easy to operate. Simply lift the handle to release the compression, and turn it to rotate the pawl out from behind the frame.

  • Available in multiple sizes to provide the strength, grip, and appropriate pull-up compression for a large variety of door sizes
  • Multiple pawl options and adjustable pawl positioning enable a single latch model to accommodate a wide variety of grip dimensions
  • Some styles available in locking models for more secure access control
  • Some models available for use in NEMA 4 and IP-66 applications
  • Single-hole mounting, easy to install
  • Various models are available with hand-, tool, or key-actuation options
  • Optional sealing gasket for use in NEMA 4 and IP-66 sealing applications
  • Available in chrome and black powder coated finishes
  • Optional actuator plates mount on latch shaft to adapt latches to drive multi-point latching rods
  • Optional padlock bracket fits heavy-duty handle-style latch
  • Gasketed flush-mount models are suitable for applications involving NEMA 4 and IP-66 standards

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing 62 - Lift & Turn Compression Latches

View as Grid List

Items 1-40 of 138

Set Descending Direction
Page
per page