The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Large Size, No Restriction, 2 - 12mm (.075 - . 475in) Door thickness, 20mm (.75 in) Grip, 316 Stainless Steel, Electropolished
M1-25-61-18
Push-to-Close Latch, Large Size, No Restriction, 2 - 12mm (.075 - . 475in) Door thickness, 20mm (.75 in) Grip, 316 Stainless Steel, Electropolished
Specifications
Material
316 Stainless Steel
Finish
Electropolished
Color/Appearance
Bright
Access Restriction
Auto Relock
Grip Type
Fixed
Installation
Mounting Bracket
Min. Outer Panel Thickness (mm)
2.00
Max Outer Panel Thickness (mm)
12.00
Grip - Minimum (mm)
19.50
Grip - Maximum (mm)
20.50
Profile
Low Profile
Size Series
Large Size
Class
M1 - Flush Pull Latches
Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Austin Hardware & Supply, Inc.
Kansas City MO USA
279
2024-05-06
sales@austinhardware.com
800-821-3520
Bisco Industries
Glendale Heights IL USA
71
2024-05-09
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
43
2024-05-09
info@zinorm.de
+49 (0) 4102 677 12 0
Hardware Specialty Co
Marlboro MA USA
5
2024-05-06
info@hardwarespecialty.com
1.508.481.8622
Zygology Ltd
Oxford UK
1
2024-04-23
sales@zygology.com
+44 (0)1844 266020