Sliding Action Latches

Our Sliding Action Latches offer a convenient and reliable solution for securing sliding doors and windows. These latches are designed for an effortless operation,  providing a positive locking action, and ensuring that doors and windows stay secured. From patio doors and closet doors to sliding windows and partitions, our Sliding Action Latches deliver dependable performance and easy functionality.

Sliding Action Latches

Key Features:

  • Smooth Sliding Mechanism: Enables fluid and low-friction operation for effortless opening and closing.
  • Positive Locking Action: Ensures doors and windows stay securely closed, enhancing safety and preventing accidental openings.
  • Durable Construction: Built from robust materials like die-cast zinc, aluminum, or engineered plastics for long-lasting use.

 

Key Benefits:

  • User-Friendly Operation: Simple, intuitive functionality enhances ease of use.
  • Enhanced Security: Provides reliable locking to protect against unauthorized access.
  • Consistent Performance: Maintains smooth and dependable operation over time.
  • Applications: Our Sliding Action Latches are used in a variety of applications, including: patio doors, closet doors, sliding windows, room dividers, shower doors, display cases, furniture, and custom projects.

Part number search

-   Use the filters to find the right part number for your project

You are viewing Sliding Action Latches

View as Grid List

Items 41-80 of 140

Set Descending Direction
  1. MF-92-500-24

    Spacer

per page