Page 677 - Demo
P. 677


                                    609Dimensions in millimeters (inch) unless otherwise statedMA - BB - D L T - HHH - FFMC - 90 - 4 XX - Y - Z - 10MA McCoy Swing Door LatchStrikerMA McCoy Swing Door LatchOlivari handles167 Emilia174 Aster134 Torino186 Sector108 UovoHHH HandleRefer to Olivari website and literature for 3-digit handle code for exampleAster = 174Sector = 186Part Number SelectionPart Number SelectionLeftHand outLeft Hand inRight Hand outRight Hand inStrikerY Swing Z1 Right In/Left Out2 Left In/Right OutDustbin Option0 No Dustbin1 With DustbinXX Position05 5mm (3/16%u201d)07 7mm (1/4%u201d)09 9mm (3/8%u201d)13 13mm (1/2%u201d)16 16mm (5/8%u201d)21 21mm (7/8%u201d)XX See note Note:Distance XX is measured from the edge of the frame to the spring boltMaterial and FinishStriker: Brass, chrome platedOlivari HandlesLet Southco Marine provide the perfect accent to your interior design. Award winning Olivari handles can be teamed with the world class McCoy lockset to provide the look and feel that set your design apart. Please refer to McCoy Swing Door Latch for Base part number.Panel Preparation19.5 (.8)13 (.51)13.4 (.53)30.9(1.22)73.8(2.91)47 (1.85)12.4 (.5)134.4(5.29)34.4(1.35)2.75 (.11)2 (.08)if not usingdustbinCentrelineofstrikertongueA-A AA18.3 (.7)14.5 (.57)Distance (XX) - 4.2 (.17)www.southco.com/MA
                                
   671   672   673   674   675   676   677   678   679   680   681