The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Concealed Hinge, 90° Free-swinging Style, Steel, Zinc Plate, Bright chromate
R6-21-11
Concealed Hinge, 90° Free-swinging Style, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Hinge Style
90° Free-swinging Style
Class
R6 - Concealed Hinges
These roller-style hinges complement the aesthetic advantages of concealed mounting with a variety of mounting positions, door orientations, and door stay capabilities. They hold doors open without secondary mechanical support, allowing them to double as horizontal trays in the open position.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
470
2024-05-23
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
210
2024-05-20
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
150
2024-05-21
info@hardwarespecialty.com
1.508.481.8622
Appian Fasteners
Belfast Northern Ireland UK
100
2024-05-23
sales@appianfasteners.com
+44 (0) 2890 301 979
Marek Industrial, a.s.
Brno CZ
25
2024-04-30
info@marek.eu
+420 541 420 811
HI-TECH FASTENERS
FREDERICK MD USA
14
2024-05-20
sales@htfinc.com
1.800.466.1940
Steeves Agencies Inc
Winnipeg MB CANADA
6
2024-05-10
info@steeves.ca
1.204.474.1239
Monroe Above Board Electronics
Garland TX USA
4
2024-05-20
abesales@askmonroe.com
1.800.453.1692
Handy FIX
Warsaw Poland
3
2024-05-07
info@handy-fix.com.pl
0048221277890
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2024-05-20
info@zinorm.de
+49 (0) 4102 677 12 0
CASH COMPONENTES
Sao Paulo SP Brasil
2
2024-04-25
info@cash.com.br
55.11.3974.8312