The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
NYLATCH Panel Fastener Grommet, 7.9mm (.313 in) Diameter, 4.1mm (.162 in) Max Panel Thickness, Polycarbonate, Black
NY-5G-54-20
NYLATCH Panel Fastener Grommet, 7.9mm (.313 in) Diameter, 4.1mm (.162 in) Max Panel Thickness, Polycarbonate, Black
Specifications
Material
Polycarbonate
Color/Appearance
Black
Size Series
Large Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
NY - NYLATCH Two-Piece Panel Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Praestmark A/S
Vedbaek / Denmark
9265
2024-06-04
Sales@praestmark.dk
0045 38884400
HI-TECH FASTENERS
FREDERICK MD USA
1605
2024-06-07
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
749
2024-06-07
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
721
2024-06-07
sales@dbroberts.com
1.800.773.5388
Assembly Fasteners Inc.
Apopka FL USA
31
2024-06-07
sales@tropicfast.com
1-800-488-4777