M1 - Flush Pull Latches
Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications
Installs easily from front of panel through single round-hole, and attaches from rear with mounting bracket and hardware. Fits flush to panel when installed, with minimal protrusion inside of cabinet.
- Slightly angled pawl ensures tight grip on keeper, within tolerances
- Spring-loaded handles help prevent rattle
- Larger models provide for inside actuation
- Available in polycarbonate and stainless steel corrosion-resistant materials for long-life performance
- Multiple sizes accommodate a variety of enclosure sizes and panel thicknesses
- Various latch styles available in multiple material and finish options including: polished stainless steel, and black, white, or beige plastic
- Additional finishes are available upon request including: brushed nickel, satin nickel or diamond brass
- Available in non-locking styles and in tool-locking or keylocking styles for controlled access
- Economical Flush Simplicity Model provides a very low profile mounting with recessed latch handle and simple pivoting pawl
- Optional spacer for small size latch permits installation in thinner panels
- Maximum working load for Flush Simplicity Model latch: 135 N (30 lbs.) \
- Maximum working load for small size stainless steel latch: 545 N (122 lbs.)
- Maximum working load for medium size polycarbonate latch: 270 N (60 lbs.)
- Maximum working load for medium size stainless steel latch: 834 N (187 lbs.)
- Maximum working load for large size stainless steel latch: 1165 N (262 lbs.)
To search for a product certifications by part number, click here:
Product CertificationsPart number search
- Use the filters to find the right part number for your projectPeople often search by: