R2/R5 - Panel Fastening Draw Latches
Southco’s R2 and R5 Panel Fastening Draw Latches pull together and connect large panels, enabling quick assembly of structures. Combining quick operation, exceptional strength and concealed mounting, R2 and R5 Panel Fastening Draw Latches provide a proven solution for joining panels, and securely closing doors. With less than one full turn of a wrench, panels can be securely joined, or disassembled for service or transport
![R2/R5 - Panel Fastening Draw Latches R2/R5 - Panel Fastening Draw Latches](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/R2-R5-Concealed-Butt-Joint-Panel-Fastenign-Latches-968x432.jpg)
Pull-up action engages latches tightly and compresses gasketing for an airtight or watertight seal.
- Provides a high strength, concealed joint
- Assemble a complete structure using one hex wrench
- Concealed mounting; once secured, the latch is hidden inside the panel
- R2 version self-adjusts to compensate for build variation
- R5 version offers maximum strength and security
- Mounting and material options to suit various panel construction methods and application environments