D2 - DZUS® Rapier Quarter-Turn Fasteners

This versatile design offers a comprehensive range of low-cost, grip-tolerant solutions for high volume production applications. It provides a detent and positive stop for consistent positioning and vibration-resistant performance. Quick-access/quick-release provides a great alternative to threaded fasteners in frequently accessed installations.

D2 - DZUS® Rapier Quarter-Turn Fasteners

A Rapier fastener assembly comprises a spiral-cam stud, an optional stud retainer, and a receptacle. Each of these components is available in multiple sizes and styles to suit numerous application loads, material thickness dimensions, and configuration requirements.

  • Snap-in and clip-on receptacles speed assembly time and reduce costs
  • Case-hardened steel studs provide excellent tensile and shear strength
  • Spring-steel receptacle clips provide for a snug, vibration-resistant fit
  • Multiple receptacle styles satisfy a variety of mounting configurations
  • Front-mount press-in receptacles are suitable for thermoplastic materials
  • Mix and match stud headstyles and lengths with appropriate receptacles to accommodate total material thicknesses ranging from 0.5 mm to 30.4 mm
  • Available in 3.5 mm, 5 mm, 7 mm, and 9 mm stud sizes
  • Optional retainers are available in plastic and steel designs to captivate studs
  • Selected receptacle styles accommodate maximum loads up to 65 lbs.

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing D2 - DZUS® Rapier Quarter-Turn Fasteners

View as Grid List

Items 1-40 of 234

Set Descending Direction
Page
per page