The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Constant Torque Hinge, Asy mmetric, Forward Torque 1.6 N-m (14.4 in-lbf), Reverse Torque 2.7 N-m (24 in-lbf), Medium Size, Aluminum Alloy, Powder Coat, Black
E6-10-224R-50
Constant Torque Hinge, Asy mmetric, Forward Torque 1.6 N-m (14.4 in-lbf), Reverse Torque 2.7 N-m (24 in-lbf), Medium Size, Aluminum Alloy, Powder Coat, Black
Specifications
Material
Aluminum Alloy
Finish
Paint
Color/Appearance
Black
Forward Torque (Nm)
1.63
Reverse Torque (Nm)
2.71
Access Restriction
No Restriction
Torque Type
Asymmetric
Mounting Style
Front Mount
Installation
Rivet / Screw
Series
Constant Torque
Size Series
Medium Size
Class
E6/ST - Constant Torque Position Control Hinges
Southco’s line of Constant Torque Position Control Hinges provide constant resistance throughout the entire range of motion, enabling users to easily position doors, display screens and other mounted components and hold them securely at any desired angle – fully opened, fully closed or anywhere in between. Hinges are available in a wide variety of sizes, materials and torque ranges to satisfy application needs across industries.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Monroe Above Board Electronics
Garland TX USA
404
2024-06-06
abesales@askmonroe.com
1.800.453.1692
IntechBJ Engineering Co. Ltd
Beijing
57
2024-06-03
info@intechbj.com
86-010-83833828
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
50
2024-05-24
info@zinorm.de
+49 (0) 4102 677 12 0
Aero Materiel AB
Jonkoping, Sweden
20
2024-06-05
order@aeromateriel.com
+46.36.34.44.40
Marek Industrial, a.s.
Brno CZ
18
2024-06-06
info@marek.eu
+420 541 420 811
Austin Hardware & Supply, Inc.
Kansas City MO USA
10
2024-06-03
sales@austinhardware.com
800-821-3520
Chengdu Chilli
Chengdu, Sichuan Province, China
7
2024-05-20
info@chilli.com.cn
86.028.85144919
Dean Lewis Associates
Hayward CA
6
2024-06-05
sales@deanlewisassociates.com
510-785-9650
Bisco Industries
Glendale Heights IL USA
5
2024-06-07
info@biscoind.com
1.800.323.1232
AIS INDUSTRIAL COMPONENTS
HK
5
2024-06-05
czxia@hkais.com
86.0755.83747600