The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Constant Torque Hinge, Sy mmetric, Forward Torque 0.9 N-m (8 in-lbf), Reverse Torque 0.9 N-m (8 in-lbf), Medium Size, Aluminum Alloy, Powder Coat, Black
E6-10-208-50
Constant Torque Hinge, Sy mmetric, Forward Torque 0.9 N-m (8 in-lbf), Reverse Torque 0.9 N-m (8 in-lbf), Medium Size, Aluminum Alloy, Powder Coat, Black
Specifications
Material
Aluminum Alloy
Finish
Paint
Color/Appearance
Black
Forward Torque (Nm)
0.90
Reverse Torque (Nm)
0.90
Access Restriction
No Restriction
Torque Type
Symmetric
Mounting Style
Front Mount
Installation
Rivet / Screw
Series
Constant Torque
Size Series
Medium Size
Class
E6/ST - Constant Torque Position Control Hinges
Southco’s line of Constant Torque Position Control Hinges provide constant resistance throughout the entire range of motion, enabling users to easily position doors, display screens and other mounted components and hold them securely at any desired angle – fully opened, fully closed or anywhere in between. Hinges are available in a wide variety of sizes, materials and torque ranges to satisfy application needs across industries.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
6057
2024-05-30
sales@dbroberts.com
1.800.773.5388
Austin Hardware & Supply, Inc.
Kansas City MO USA
1601
2024-05-20
sales@austinhardware.com
800-821-3520
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1310
2024-05-30
info@zinorm.de
+49 (0) 4102 677 12 0
Bisco Industries
Glendale Heights IL USA
609
2024-05-30
info@biscoind.com
1.800.323.1232
Aero Materiel AB
Jonkoping, Sweden
315
2024-05-02
order@aeromateriel.com
+46.36.34.44.40
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
85
2024-05-28
sales@aerospacesw.com
623.582.2779
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
44
2024-05-30
Sales@ecph.com
1.800.442.3274
Monroe Above Board Electronics
San Jose CA USA
44
2024-05-28
abesales@askmonroe.com
1.800.453.1692
Allegis Corporation
Minneapolis MN USA / ON CANADA
40
2024-05-17
salesmidwest@allegiscorp.com
1-866-378-7550
Chengdu Chilli
Chengdu, Sichuan Province, China
28
2024-05-20
info@chilli.com.cn
86.028.85144919
Handy FIX
Warsaw Poland
22
2024-05-07
info@handy-fix.com.pl
0048221277890
TCH Sales Incorporated
Toronto ON Canada
16
2024-05-30
info@tchweb.com
1.416.299.0089
All-West Components & Fasteners
AUBURN WA USA
15
2024-05-31
southco@all-west.com
1.206.762.1875
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
10
2024-05-27
info@biotek.hu
+36-1-434-29-00
Steeves Agencies Inc
Winnipeg MB CANADA
3
2024-05-10
info@steeves.ca
1.204.474.1239
Parsons Aerocessories Limited
Stoney Creek ON CANADA
1
2024-05-29
sales@parsonsaero.com
1.905.664.6203