16-10-412-14
Compression Latch, Self-Adjusting, Medium Size, No Restriction, Knob, 7.1-14.3mm Grip, Zinc Alloy, Chrome Plated, Bright
Material | Steel |
---|---|
Finish | Chrome Plated |
Color/Appearance | Black |
Knob Diameter | 13.50 |
Access Restriction | No Restriction |
Head Style | Knob Style |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 2.40 |
Grip - Minimum (mm) | 7.10 |
Grip - Maximum (mm) | 14.30 |
Profile | Standard |
Rotation | Type A - Turn Clockwise to Latch |
Size Series | Small Size |
Pullup | 7.20 |
Class | 16/27/48 - Single-Hole Mount Self-Adjusting Compression Latches |
Provide firm compressive action to reduce panel vibration and noise, with these unobtrusive, compact latch designs. Multiple actuation styles offer choice of hand-actuated convenience or tool-actuated restricted-access security, with just a fraction of a turn
Write Your Own Review