New Rotary Latch Features Debris Resistant Design and Concealed Latching
![New Rotary Latch Features Debris Resistant Design and Concealed Latching](https://media.southco.com/media/amasty/blog/cache/S/o/600/400/Southco_NPL_New-Rotary-Latch-Features-Debris_600X400_1_1.jpg)
Southco has expanded its successful R4 Rotary Latch series with a new debris resistant version that offers enhanced performance for medium-duty applications. Southco’s R4-75 Rotary Latch with Debris Resistant Design offers an integrated mounting bracket that simplifies installation and features a concealed rotary mechanism providing protection from dirt and debris, for improved durability in applications where remote actuation is required.
The R4-75 Rotary Latch with Debris Resistant Design offers a compact solution for applications that require concealed mounting and remote actuation of a door or panel. An in-line trigger and external rotor feature provide robust latching for interior or exterior enclosures and compartments, making it an ideal choice for the Off-Highway, Truck and Bus & Coach applications.
Constructed in corrosion-resistant steel, the R4-75 Rotary Latch with Debris Resistant Design provides durable performance in high vibration environments, and protects against exposure to dust and dirt. Two-stage engagement protects against false latching, providing secure and positive latching at low closing forces with push-to-close convenience.
Southco’s R4-75 Rotary Latch with Debris Resistant Design provides new levels of design flexibility to OEMs, particularly for exterior panels on buses and motor coaches. The R4-75 Rotary Latch with Debris Resistant Design provides secure, hidden latching and remote actuation, while also simplifying the installation process.
To learn more about our Rotary Latching Solutions, download Southco’s R4 Rotary Latching Systems Brochure.