LJ-7CR3000
LOCKWELL® Pin, Two Ball Detent - Precision, Ring, 11.070 mm Shank Dia., 76.2 mm Grip, Stainless Steel, Passivated
Material | Stainless Steel |
---|---|
Finish | Passivated |
Grip Length | 76.20 |
Actuation | Two Ball Detent - Precision |
Handle Style | Ring |
Length | 76.20 |
Shank Diameter | 11.1 mm (0.438 in) |
Class | LA/LJ - LOCKWELL® Aerospace/Military Detent Pins |
Write Your Own Review