EA - Electronic Accessories

Southco offers a variety of additional electronic components and accessories to simplify cabling and connections between Southco’s Electronic Access Solutions (EAS) and existing security systems and infrastructure. Plug-and-play installation facilitates remote access control and monitoring, which can be used to demonstrate compliance with regulatory requirements.

EA - Electronic Accessories

Southco offers additional components to complete the EAS system, including power supplies, wire and cabling options and junction box connectors.

  • Simple solutions that integrate mechanical and electronic access easily
  • Single source components offering everything necessary to complete the electronic system
  • AC to DC power converters plug into standard outlets to power electromechanical locks and access controllers
  • Standalone or networked access control options
  • Flexible options to accommodate different system configurations and layouts
  • 12 - 24V operating voltage
  • M3.5 - M4.5 recommended mounting hardware
  • RoHs compliant materials

To search for a product certifications by part number, click here:

 

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing EA - Electronic Accessories

View as Grid List

34 Items

Set Descending Direction
  1. EA-W01-100

    Wire Harness

  2. EA-W01-200

    Wire Harness

  3. EA-W23-503

    Wire Harness

  4. EA-W01-23-507

    Wire Harness

  5. EA-W21-500-51

    Wiring Harness

  6. EA-W21-500-01

    Wiring Harness

  7. EA-W20-501-51

    Wire Harness

  8. EA-W23-503-83

    Wire Harness

  9. EA-W21-500-52

    Wiring Harness

  10. EA-W01-23-507-03

    Wire Harness

  11. EA-A02-002-2

    2-Pin EU Blade

  12. EA-W02-203-01

    Wire Harness

  13. EA-W02-503-51

    Wire Harness

  14. EA-A02-002-3

    2-Pin UK Blade

  15. EA-A02-002-4

    2-Pin SAA Blade

per page