10/38 - Drive Rivets
Create high-strength permanent bonding of diverse materials such as metal, wood and masonry, in through-hole and blind-hole applications, with affordable Southco Drive Rivets. Easy installation with just a hammer make Drive Rivets a great choice for field work.
![10/38 - Drive Rivets 10/38 - Drive Rivets](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/Rivets Product class page-968x432.jpg)
Southco Drive Rivets are easy to install – just insert in hole and drive pin flush to top of rivet with hammer or pneumatic tool. Pin forces prongs of rivet to flare out below or within fastened materials, creating a strong grip. Leaves a clean non-snagging head when fully installed.
- Pull-up action, built into the rivet design, clinches fastened materials together as rivet is attached
- Available in six different diameters and numerous lengths to provide the appropriate dimensions for a wide variety of material and dimensional requirements
- Corrosion-resistant aluminum and stainless steel materials provide excellent long-term performance, even in outdoor applications
- Tamper-resistant/tamper-evident designs resist being driven through or drilled out
- Long-shaft part numbers designated for masonry use
- Trailer liner style designed for quick replacement of plywood trailer linings
- Grip capabilities range from 1.2 mm (.047 in) to 36.1 mm (1.421 in) thick
To search for a product certifications by part number, click here:
Product CertificationsPart number search
- Use the filters to find the right part number for your projectPeople often search by: