D3-314-226-170
DZUS® Quarter-Turn Stud, Size 4, Hex Recess, Steel Chrome Plated
Material | Steel |
---|---|
Finish | Chrome Plated |
Head Style | Hex Recess |
Stud Diameter | 4 mm (0.16 in) |
Stud Length (L) | 26.00 |
Length | 26.00 |
Shank Diameter | 4 mm (0.156 in) |
Type | Stud |
Class | D3 - DZUS® PANEX Quarter-Turn Fasteners |
FOR REFERENCE ONLY - THESE PRODUCTS ARE NOT RECOMMENDED FOR NEW DESIGNS. PLEASE USE THE D8 PRODUCT CLASS
Write Your Own Review