The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Large Size, Non-Locking, 11.9mm (.47 in) Grip, Steel, Zinc Plated, Bright Chromate
64-10-301-40
Push-to-Close Latch, Large Size, Non-Locking, 11.9mm (.47 in) Grip, Steel, Zinc Plated, Bright Chromate
Specifications
Material
Stainless Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
No Restriction
Installation
Bracket and Nut
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
9.50
Grip - Minimum (mm)
11.00
Grip - Maximum (mm)
11.90
Size Series
Large Size
Latch Mechanism
Sliding Pawl
Class
64 - Paddle Latches
The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
5
2024-05-30
info@zinorm.de
+49 (0) 4102 677 12 0
Dean Lewis Associates
Hayward CA
4
2024-05-09
sales@deanlewisassociates.com
510-785-9650
Monroe Above Board Electronics
San Jose CA USA
4
2024-05-28
abesales@askmonroe.com
1.800.453.1692
TCH Sales Incorporated
Toronto ON Canada
2
2024-05-30
info@tchweb.com
1.416.299.0089
Handy FIX
Warsaw Poland
1
2024-05-07
info@handy-fix.com.pl
0048221277890
Steeves Agencies Inc
Winnipeg MB CANADA
1
2024-05-10
info@steeves.ca
1.204.474.1239