97 - Over-Center Series Latches
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements
![97 - Over-Center Series Latches 97 - Over-Center Series Latches](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/97-Over-Center-Series-Latches-968x432.jpg)
The curved latching blade provides built-in tension and flexing to absorb shock, vibration, or variations in mounting dimensions, without additional visible springs. Folding down the lever pulls mating in-line panels tight.
- A variety of keepers and latch tab styles are available for different application requirements
- Multiple material and finish options satisfy different installation environments
- Added security options available
- Available in various steel and stainless steel options
- Built-in padlock and tamper-evident seal options available for 50 Series sizes and up
- 50 Series models available with secondary catch for added security against accidental opening from shock or vibration
- 50 Series and 70 Series available with latch lever tabs angled up or down
Part number search
- Use the filters to find the right part number for your projectPeople often search by: