N6 - Surface Mount Hinges

The stainless steel N6 Surface Mount Hinge provides superior durability and corrosion-resistance in demanding environments. The N6 Hinge is available is six sizes with a variety of hinge leaf configurations, offering maximum design flexibility. Available in 304 or 316 stainless steel materials with passivated or high gloss finishes, the N6 Hinge provides a refined look without sacrificing functionality.

N6 - Surface Mount Hinges

All-stainless construction delivers long-lasting performance in corrosive environments. Top-mounting styles simplify installation.

  • Stamped hinge construction
  • High gloss finish option compliments application styling
  • Available in a variety of hinge leaf configurations and sizes
  • Covered hinge options for convenient top-mount installation hides mounting hardware
  • Available in 6 different assembly sizes
  • Economical stamped hinges are available in 304 SS and 316 SS
  • Optional adhesive mounted covers available in 316 SS, high gloss finish

Part number search

-   Use the filters to find the right part number for your project

You are viewing N6 - Surface Mount Hinges

View as Grid List

26 Items

Set Descending Direction
per page