NY-N6 - NYLATCH Quarter-Turn Fasteners
Southco’s DZUS<sup>®</sup> NY-N6 Nylatch range offers a range of reusable, plastic, push-to-fasten and quarter turn to release fasteners, with slotted or wing drive options. The complete fastener is retained in the removeable panel and doesn't require a separate receptacle, and is available in black or white as standard.
![NY-N6 - NYLATCH Quarter-Turn Fasteners NY-N6 - NYLATCH Quarter-Turn Fasteners](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/NY-N6-NYLATCH-Quarter-Turn-Fastener-968x432.jpg)
- Low installed cost for high-speed high-volume assembly applications
- Simultaneously installs in both panel and frame with a tap on the stud head
- Quarter turn releases panel, yet retains fastener in removable panel
- Add optional wing handle for convenience, remove for lower profile
- Tamper-proof or easy-grip head styles
- Non-conductive, non-corrosive materials