The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
VISE ACTION® Compression Latch, Small Size, Knob Style, Zinc Alloy, Powder Coated, Black
E3-57-35
VISE ACTION® Compression Latch, Small Size, Knob Style, Zinc Alloy, Powder Coated, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Grip Type
Adjustable
Mounting Style
Single Hole Mount
Head Style
Knob Style
Series
Standard
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
13.00
Grip - Minimum (mm)
9.50
Grip - Maximum (mm)
12.70
Cam Attached
Yes
Rotation
Type A - Turn Clockwise to Latch
Actuator Type
Cylinder Lock
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Latching Points
Single or Three - Point
Class
E3 - VISE ACTION® Compression Latches
Size
13.5mm
Southco’s VISE ACTION ® Compression Latches provide mechanical advantage, ensuring tight, vibration resistant door closure to seal out water and dust, while allowing easy access with a choice of key and tool security options. The smooth operation of the VISE ACTION ® design aligns the cam behind the frame and draws it up tight with a single continuous half-turn motion.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
275
2024-04-29
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
185
2024-04-30
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
93
2024-04-23
sales@zygology.com
+44 (0)1844 266020
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
85
2024-04-29
info@biotek.hu
+36-1-434-29-00
All-West Components & Fasteners
AUBURN WA USA
50
2024-04-26
southco@all-west.com
1.206.762.1875
Aero Materiel AB
Jonkoping, Sweden
30
2024-04-02
order@aeromateriel.com
+46.36.34.44.40
HI-TECH FASTENERS
FREDERICK MD USA
3
2024-04-29
sales@htfinc.com
1.800.466.1940
TCH Sales Incorporated
Toronto ON Canada
2
2024-04-29
info@tchweb.com
1.416.299.0089
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
1
2024-04-29
Sales@ecph.com
1.800.442.3274
Handy FIX
Warsaw Poland
1
2024-04-15
info@handy-fix.com.pl
0048221277890