AV - Tilt and Swivel Monitor Mount (K Series)
Southco's Tilt and Swivel Monitor Mount (K Series) offers tilt and swivel functionality, allowing it to be tilted at various angles with minimal operating effort. The K Series facilitates reliable, precise display positioning that prevents drift, with precision joints holding the mount in place. Once positioned, the display remains secure, without additional tightening, loosening or service. A tested, repeatable cycle life ensures reliable long-term use.
![AV - Tilt and Swivel Monitor Mount (K Series) AV - Tilt and Swivel Monitor Mount (K Series)](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/AV-Tilt-and-Swivel-Display-Mount-K-Series-968x432.jpg)
The K Series expands on Southco's monitor mount offerings with a version designed for customers requiring only tilt and swivel functionality. The K Series allows the integration of easy and reliable monitor positioning in standard as well as more challenging applications.
- Integrated positioning technology that provides precision control
- Maintenance-free performance for lifetime of most applications
- Reliable service with no need for adjustment or maintenance
- Range of motion stops for added flexibility
- Minimal installation time
- Two different colors (also customizable)
- Customizable mounting options
- Customizable operating effort
- Optimal weight range 1 kg (2.2 lbf) to 10 kg (22 lbf). Refer to Monitor Arm Size Selection Guide
- VESA MIS-D, 100, C compliant
- Fits most 12" to 23" displays
- Compact series is suitable for displays up to 4.5 kg (10 lb)
To search for a product certifications by part number, click here:
Product Certifications