C6-6
Positioning Hinge, 115°, Hardened Steel Detent Tube, Acetal Copolymer Hinge Leaves, Black
Material | Acetal Copolymer |
---|---|
Finish | Natural |
Color/Appearance | Black |
Forward Torque (Nm) | 1.70 |
Reverse Torque (Nm) | 1.70 |
Installation | Rivet / Screw |
Series | Detent |
Tube Material | Hardened Steel |
Detented Open Angle | 115° |
Class | C6/G6 - Detent Hinges |
Southco’s Detent Hinges offer multiple design advantages for door positioning applications, including multiple detents, corrosion-resistant construction and a clean, streamlined appearance that complements industrial design. All models provide proven strength and cycle life, and offer a 180° range of motion for easy access to enclosures for servicing or maintaining equipment.
Write Your Own Review