The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
96-10-572
Lift-Off Hinge Front Mount, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Thread or Hole Type
No. 10 or M5
Mounting Style
Front Mount
Class
96 - Removable Lift-Off Hinges
Southco’s 96 hinges allow doors to be removed quickly, easily and safely without the use of tools. A non lift-off configuration allows for permanent installation, and the hinges are available in multiple styles to satisfy a variety of applications. Stainless steel, satin chrome and polished chrome provide a stylish finish and enhanced application aesthetic. The 96 line provides designers with a range of choices for design flexibility in a cost-effective solution.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1648
2026-04-02
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
548
2026-03-12
sales@htfinc.com
1.800.466.1940
Hardware Specialty Co
Marlboro MA USA
334
2026-03-30
info@hardwarespecialty.com
1.508.481.8622
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
290
2026-03-23
info@global-dtech.com
+34 91 661 20 79
Astra Industrial Innovations
Johannesburg Gauteng South Africa
253
2026-03-26
sales@astraindustrial.co.za
0027.11.918.6696
M.W. Fasteners
Montreal QC Canada
78
2026-04-01
mw@mwfasteners.com
1.514.955.7781
AIS INDUSTRIAL COMPONENTS
HK
76
2026-04-02
czxia@hkais.com
86.0755.83747600
Zygology Ltd
Oxford UK
64
2026-03-23
sales@zygology.com
+44 (0)1844 266020
CASH COMPONENTES
Sao Paulo SP Brasil
59
2026-03-26
info@cash.com.br
55.11.3974.8312
Clancey Company
Overland Park KS USA
52
2026-04-01
info@clancey.com
1.800.747.7405
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
45
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
Allegis Corporation
Minneapolis MN USA / ON CANADA
40
2026-03-27
salesmidwest@allegiscorp.com
1-866-378-7550
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
35
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
26
2026-04-01
Sales@ecph.com
1.800.442.3274
Monroe Above Board Electronics
Garland TX USA
11
2026-03-09
abesales@askmonroe.com
1.800.453.1692
DB Roberts Co.
Wilmington MA USA
10
2026-03-28
sales@dbroberts.com
1.800.773.5388
Handy FIX
Warsaw Poland
6
2026-03-16
info@handy-fix.com.pl
0048221277890
Parsons Aerocessories Limited
Stoney Creek ON CANADA
4
2026-03-31
sales@parsonsaero.com
1.905.664.6203
Steeves Agencies Inc
Winnipeg MB CANADA
4
2026-03-25
sales@steeves.ca
204.474.1239