37-30-294-60
Flexible Draw Latch, Lever Assisted, Short latch body, Glass Filled Nylon Hardware
Material | Glass Filled Nylon, Rubber |
---|---|
Finish | Natural |
Color/Appearance | Black |
Access Restriction | No Restriction |
Mounting Style | Front Mount |
Series | 290 Series |
Operation | Lever Assisted |
Class | 37 - Lever-Assisted Latches |
37 Lever Assist Latches feature long handles that provide added leverage, generating high clamp loads with lower user effort. Built-in detents help keep handles in the closed position and prevent accidental opening due to shock or vibration.
Write Your Own Review