09-11-307-26
Fast Lead Screw, Small Size, Slotted Recess, 7.2mm (.28 in) Max. Outer Panel, Stainless Steel, Passivated
Material | Stainless Steel |
---|---|
Head Style | Slotted Recess |
Material Thickness | 9.50 |
Max Outer Panel Thickness (mm) | 7.20 |
Head Diameter | 7.70 |
Size Series | Small Size 09 |
Length | 17.10 |
Type | Screw |
Class | 09/12/17 - Fast Lead Captive Screws |
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
Write Your Own Review