E6/ST - Constant Torque Position Control Hinges

Southco’s line of Constant Torque Position Control Hinges provide constant resistance throughout the entire range of motion, enabling users to easily position doors, display screens and other mounted components and hold them securely at any desired angle – fully opened, fully closed or anywhere in between. Hinges are available in a wide variety of sizes, materials and torque ranges to satisfy application needs across industries.

E6/ST - Constant Torque Position Control Hinges

The E6 / ST class eliminates the need for secondary supports to hold hinged components in position.

  • Preset in our manufacturing facility and never requires adjustment
  • Zero-drift and backlash, even under vibration or dynamic loads
  • Robust construction suitable for indoor and outdoor use
  • Multiple size and torque ratings to accommodate a range of load requirements
  • Easy integration and simple installation without added cost
  • Wide range of styles available including an abrasion resistant satin chrome finish
  • Thru-hole and rear/concealed mounting options
  • Available in multiple colors and finishes to match application designs
  • Available with asymmetric torque for easy lifting operation
  • Contact Southco for additional torque range, color and finish possibilities
  • Available with plastic, aluminum, stainless steel or die cast zinc construction
  • Available with torque only in one direction
  • Extended housing option can replace two hinges in some applications..test
  • Long-lasting hinges are rated to stay within ±20% of rated torque value for 20,000 cycles
  • Hinge resistance ranges up to 12.4 N.m (110 in-lbf)..test

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing E6/ST - Constant Torque Position Control Hinges

View as Grid List

Items 1-40 of 388

Set Descending Direction
Page
per page