MA-02-232-01-200
McCoy Star Entry Door Latch, Nova Handle, Star Key Lock, Right Hand Out, 36.5 - 45mm (1.44 - 1.75 in) Door Thickness, Satin Chrome
Min. Outer Panel Thickness (mm) | 36.50 |
---|---|
Max Outer Panel Thickness (mm) | 45.00 |
Operation | Right Hand Out |
Handle Style | Nova Handle |
Latch Mechanism | Standard Springbolt |
Handle Finish | Satin |
Class | MA - Swing Door Locks |
Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations
Write Your Own Review