M1-42-8

Push-to-Close Latch, Medium Size, Key Locking, 7 - 12mm (.275 - .475 in) Door thickness, 25.5mm (1.00 in) Grip, 316 Stainless Steel, Electropolished

Request a Quote
Specifications
Material 316 Stainless Steel
Finish Electropolished
Access Restriction Locking
Grip Type Fixed
Installation Mounting Bracket
Min. Outer Panel Thickness (mm) 7.00
Max Outer Panel Thickness (mm) 12.00
Grip - Minimum (mm) 25.00
Grip - Maximum (mm) 26.00
Profile Low Profile
Size Series Medium Size
Class M1 - Flush Pull Latches

Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications

Write Your Own Review
You're reviewing:Push-to-Close Latch, Medium Size, Key Locking, 7 - 12mm (.275 - .475 in) Door thickness, 25.5mm (1.00 in) Grip, 316 Stainless Steel, Electropolished

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.