E4 - Touch Latches
Fully concealed installation and simple spring-actuated engagement make it as easy to design an attractive enclosure as it is easy to install and operate the latch. Latch body simply snaps into frame. Open or close the latch with just a touch of a finger on the front of the door panel
![E4 - Touch Latches E4 - Touch Latches](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/E4-Touch-Latches-968x432.jpg)
Adhesive-mounted keeper assembly is easy to align. Insert keeper into installed latch, peel protective backing off of keeper, and close door against adhesive for perfectly aligned installation, without externally visible hardware.
- Simple installation, latch snaps into single hole on frame
- Versatile spacer installation enables a single latch to accommodate multiple panel thicknesses
- Retractable catch points built into the latch close around the keeper as the latch is pushed closed; then a simple push on the door releases them to pop the door open
- Available in small and large sizes
- Available for wide range of panel thicknesses
- Flammability Rating: UL94-HB
To search for a product certifications by part number, click here:
Product CertificationsPart number search
- Use the filters to find the right part number for your projectPeople often search by: