92 - T- & L-Handle Style Cam Latches
The high-end designs of these contoured handles combine both aesthetics and ergonomics in one, and provide an ample handhold for easy actuation. A quick quarter-turn action is all it takes to engage or disengage cam from the frame. Extended shaft lengths permit more than 1" of grip adjustment per specific latch model.
![92 - T- & L-Handle Style Cam Latches 92 - T- & L-Handle Style Cam Latches](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/92-T-&-L-Handle-Style-Cam-Latches-968x432.jpg)
Compact and full-sized T-handle and L-handle designs provide substantial handhold for easy actuation and smooth operation of these easy-to-install and easy-to-operate latches. Multiple finishes, mounting styles, and cam configurations provide versatile choices to match the aesthetic and physical requirements of most applications.
- Slightly ramped feature on cam provides for tight grip against frame
- Simple installation using round holes for latch body and two mounting screws
- Adaptable for 1-, 2-, or 3-point latching
- Rear screw-mount styles provide cleaner look on front of door
- Countersunk screw-mounting styles provide easy mounting access from front of panel
- Keylocking styles come with standard CH751 keycode and two flat keys; additional keycodes available on request
- Choice of short and long cams to suit different panel/frame configurations
- Separate models available for left-handed or right-handed operation
- Available in bright chrome plated or powder black finish
- All latch models available in both locking and non-locking styles
- Series 92-20/30/40 short cam design provides maximum working load of 400 N (90 lbs.)
- Series 92-20/30/40 long cam design provides maximum working load of 200 N (45 lbs.)
- Series 92-50/60/70 with standard cam design provides maximum working load of ??? N (?? lbs.)
- Series 92-50/60/70 with reversed cam design provides maximum working load of ??? N (?? lbs.)
To search for a product certifications by part number, click here:
Product CertificationsPart number search
- Use the filters to find the right part number for your projectPeople often search by: