LA-8CT1000

LOCKWELL® Pin, Single Ball Detent - Precision, T-Handle, 12.7 mm Shank Dia., 25.4 mm Grip, Stainless Steel, NULL

Request a Quote
Specifications
Material Stainless Steel
Grip Length 25.40
Actuation Single Ball Detent - Precision
Handle Style T-Handle
Length 25.40
Shank Diameter 12.7 mm (0.5 in)
Class LA/LJ - LOCKWELL® Aerospace/Military Detent Pins

Write Your Own Review
You're reviewing:LOCKWELL® Pin, Single Ball Detent - Precision, T-Handle, 12.7 mm Shank Dia., 25.4 mm Grip, Stainless Steel, NULL

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.