AC-30-102-31
Actuator, Single Point, Direct Pull, Push Button, Non-Locking, Nylon, Black
Material | Nylon |
---|---|
Access Restriction | No Restriction |
Locking Option | Non-Locking |
Mounting Method | Without Spacer Mounting |
Cam Attached | Yes |
Actuator Type | Push Button |
Housing Material | Stainless Steel with Black Powder Coat |
Button Material | Nylon with Black Molding |
Actuation Style | Single or Multi Point, With Cable Bracket |
Class | AC - Rotary Latch Actuators |
These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.
Write Your Own Review