44-99-222-72

Compression Latch, Self-Adjusting, Medium Size, Key Locking, Key Locking, 1.07-2.36mm Panel, 9.5-19.1mm Grip, Steel, Zinc Plated, Bright Chromate

Request a Quote
Specifications
Material Steel
Finish Powder Coat
Color/Appearance Black
Access Restriction Key Locking
Head Style Locking
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 2.36
Grip - Minimum (mm) 9.50
Grip - Maximum (mm) 19.10
Rotation Type A - Turn Clockwise to Latch
Size Series Medium Size
Pullup 9.60
Class 14/43/44 - Three-Hole Mount Self-Adjusting Compression Latches

Just a fraction of a turn on a hand-actuated knob style or a tool-actuated style is all it takes to engage or disengage firm compressive action that reduces panel vibration and noise. The pawl rides smoothly on a threaded screw mechanism to provide quick and easy user-adjusted compression

Write Your Own Review
You're reviewing:Compression Latch, Self-Adjusting, Medium Size, Key Locking, Key Locking, 1.07-2.36mm Panel, 9.5-19.1mm Grip, Steel, Zinc Plated, Bright Chromate

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.